Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32 PCIe Gen3 Lanes, 8 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true multi-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides 32 PCIe Gen3 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89H32H8G3BLObsoleteN/AOut of StockFCBGA484#CNoTray
89H32H8G3BLGObsoleteN/AOut of StockFCBGA484#CYesTray
89H32H8G3YBHLObsoleteN/AOut of StockFCBGA484#CNoTray
89H32H8G3YBHLGObsoleteN/AOut of StockFCBGA484#CYesTray
89H32H8G3YBHLGIObsoleteN/AOut of StockFCBGA484#IYesTray
89H32H8G3YBHLIObsoleteN/AOut of StockFCBGA484#INoTray
89H32H8G3YCHLObsoleteN/AOut of StockFCBGA484#CNoTray
89H32H8G3YCHLGObsoleteN/AOut of StockFCBGA484#CYesTray
89H32H8G3YCHLGIObsoleteN/AOut of StockFCBGA484#IYesTray
89H32H8G3YCHLIObsoleteN/AOut of StockFCBGA484#INoTray