Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32 PCIe Gen2 Lanes, 8 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true multi-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides 32 PCIe Gen2 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89H32H8G2ZCBLObsoleteN/AOut of StockFCBGA484#CNoTray
89H32H8G2ZCBL8ObsoleteN/AOut of StockFCBGA484#CNoReel
89H32H8G2ZCBLGObsoleteN/AOut of StockFCBGA484#CYesTray
89H32H8G2ZCBLG8ObsoleteN/AOut of StockFCBGA484#CYesReel
89H32H8G2ZCBLGIObsoleteN/AOut of StockFCBGA484#IYesTray
89H32H8G2ZCBLGI8ObsoleteN/AOut of StockFCBGA484#IYesReel
89H32H8G2ZCBLIObsoleteN/AOut of StockFCBGA484#INoTray
89H32H8G2ZCBLI8ObsoleteN/AOut of StockFCBGA484#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?