Features
- 24 PCIe Gen2 Lanes, 24 Switch Ports
- Non-blocking switch architecture optimized for High Performance System Interconnect
- Partionable switch architecture for true multi-root support
- Multiple Nontransparent Bridging functions supported (NTB)
- Movable upstream support
- On-board DMA support
- Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
- Low latency, Low power
Description
Provides 24 PCIe Gen2 lanes and 24 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 89H24NT24G2ZBHL | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | No | Tray |
| 89H24NT24G2ZBHL8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | No | Reel |
| 89H24NT24G2ZBHLG | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | Yes | Tray |
| 89H24NT24G2ZBHLG8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | Yes | Reel |
| 89H24NT24G2ZBHLGI | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | Yes | Tray |
| 89H24NT24G2ZBHLGI8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | Yes | Reel |
| 89H24NT24G2ZBHLI | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | No | Tray |
| 89H24NT24G2ZBHLI8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | No | Reel |
| 89H24NT24G2ZCHL | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | No | Tray |
| 89H24NT24G2ZCHL8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | No | Reel |
| 89H24NT24G2ZCHLG | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | Yes | Tray |
| 89H24NT24G2ZCHLG8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | C | Yes | Reel |
| 89H24NT24G2ZCHLGI | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | Yes | Tray |
| 89H24NT24G2ZCHLGI8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | Yes | Reel |
| 89H24NT24G2ZCHLI | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | No | Tray |
| 89H24NT24G2ZCHLI8 | Obsolete | N/A | Out of Stock | FCBGA | 324# | I | No | Reel |
Loading
Filters
Applied Filters
Log in required to subscribe
- End Of Life NoticePDF 720 KB Dec 04, 2020
- Application NotePDF 195 KB 7WDXRDKU4E7E-5-57013 Mar 06, 2014
- Application NotePDF 582 KB 7WDXRDKU4E7E-5-49353 May 05, 2011
- Manual - Development ToolsPDF 2.56 MB 7WDXRDKU4E7E-5-49851 Dec 03, 2010
- Application NotePDF 501 KB 7WDXRDKU4E7E-5-40316 Oct 27, 2009
- Application NotePDF 520 KB 7WDXRDKU4E7E-5-49352 Sep 30, 2009
- Application NotePDF 398 KB 7WDXRDKU4E7E-5-49351 Sep 17, 2009
- Application NotePDF 381 KB 7WDXRDKU4E7E-5-49343 Sep 10, 2009
- Application NotePDF 366 KB 7WDXRDKU4E7E-5-49347 Sep 09, 2009
- Application NotePDF 330 KB 7WDXRDKU4E7E-5-49346 Aug 19, 2009
- Application NotePDF 247 KB 7WDXRDKU4E7E-5-49349 Jul 20, 2009
- Application NotePDF 649 KB 7WDXRDKU4E7E-5-49339 May 12, 2009
Recommended Documents (1)
Datasheets (1)
- Manual - Development ToolsPDF 2.56 MB 7WDXRDKU4E7E-5-49851 Dec 03, 2010
Manuals & Guides (2)
- Application NotePDF 195 KB 7WDXRDKU4E7E-5-57013 Mar 06, 2014
- Application NotePDF 582 KB 7WDXRDKU4E7E-5-49353 May 05, 2011
- Application NotePDF 501 KB 7WDXRDKU4E7E-5-40316 Oct 27, 2009
- Application NotePDF 520 KB 7WDXRDKU4E7E-5-49352 Sep 30, 2009
- Application NotePDF 398 KB 7WDXRDKU4E7E-5-49351 Sep 17, 2009View More (13)
Application Notes & White Papers (13)
- End Of Life NoticePDF 720 KB Dec 04, 2020
- Product Change NoticePDF 78 KB 7WDXRDKU4E7E-5-62575 Dec 19, 2017
- Product Change NoticePDF 77 KB 7WDXRDKU4E7E-5-62413 Oct 25, 2017
- Product Change NoticePDF 32 KB 7WDXRDKU4E7E-5-61725 Jul 09, 2017View More (7)
Product Notices (PCN, EOL, etc) (7)
- Device Errata
- Device Errata
- Device Errata
Errata & Technical Updates (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- OverviewPDF 422 KB 7WDXRDKU4E7E-6-62037 Apr 19, 2018
Marketing Collateral (2)
Other (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Software
- Software & Tools - Software
- Software & Tools - Software
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Software
- Software & Tools - Software
- Software & Tools - Software
Software & Tools (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
89H24NT24G2ZCHLG8 Parts number suffix problem
Hi! Sorry to bother you. Could you tell us the difference between the 89H24NT24G2ZCHLG8 and 89H24NT24G2ZCHLG? Whether the only difference between the two is the way of packaging? What is the definition of this suffix "8"? Thank you!
Nov 24, 2022
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.