Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
OC-12/STM-4 AND OC-3/STM-1 CLOCK/DATA RECOVERY DEVICE

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
App Jitter ComplianceSTM-1 (OC-3/STS-3), STM-4 (OC-12/STS-12)
Core Voltage (V)3.3
Divider Value1, 4
Feedback Divider1 - 1
Feedback InputNo
Input Freq (MHz)19.44 - 19.44
Input TypeLVCMOS, LVDS, LVPECL
Inputs (#)2
Length (mm)6.5
MOQ3000
Output Banks (#)1
Output Freq Range (MHz)155.52 - 155.52, 622.08 - 622.08
Output SignalingLVDS
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)28.6
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)1
VCO Max Freq (MHz)621
VCO Min Freq (MHz)622
Width (mm)4.4

Description

The 894D115I-04 is a clock and data recovery circuit. The device is designed to extract the clock signal from a NRZ-coded STM-4 (OC-12/STS-12) or STM-1 (OC-3/STS-3) input data signal. The output signals of the device are the recovered clock and retimed data signals. Input and output are differential signals for best signal integrity and to support high clock and data rates. All control inputs and outputs are single-ended signals. An internal PLL is used for clock generation and recovery. An external clock input is provided to establish an initial operating frequency of the clock recovery PLL and to provide a clock reference in the absence of serial input data. The device supports a signal detect input and a lock detect output. A bypass circuit is provided to facilitate factory tests.