Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Clock recovery for STM-4 (OC-12/STS-12) and
  • STM-1 (OC-3/STS-3)
  • Input: NRZ data (622.08 or 155.52 Mbit/s)
  • Output: clock signal (622.08MHz or 155.52MHz) and retimed
  • data signal at 622.08 or 155.52 Mbit/s
  • Internal PLL for clock generation and clock recovery
  • Differential inputs can accept LVPECL levels
  • Differential LVPECL data and clock outputs
  • Lock reference input and PLL lock output
  • 19.44MHz reference clock input
  • Full 3.3V supply mode
  • -40°C to 85°C operating temperature
  • Available in lead-free (RoHS 6) package
  • See ICS894D115I for a clock/data recovery circuit with a
  • TSSOP EPAD package
  • See ICS894D115I-04 for a clock/data recovery circuit with
  • LVDS outputs

Description

The 894D115I-01 is a clock and data recovery circuit. The device is designed to extract the clock signal from a NRZ-coded STM-4 (OC-12/STS-12) or STM-1 (OC-3/STS-3) input data signal. The output signals of the device are the recovered clock and retimed data signals.

Applied Filters: