Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Twelve LVCMOS/LVTTL outputs (two banks of six outputs)
  • One QFB feedback clock output
  • Selectable CLK0 or CLK1 LVCMOS/LVTTL clock inputs
  • CLK0, CLK1 supports the following input types:
  • LVCMOS, LVTTL
  • Automatically detects clock failure
  • IDCS on-chip intelligent dynamic clock switch
  • Maximum output frequency: 200MHz
  • Output skew: 50ps (maximum), within bank
  • Cycle-to-cycle (FSEL3=0, VDD=3.3V±5%): 150ps (maximum)
  • Smooth output phase transition during clock fail-over switch
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 879893I is a PLL clock driver designed specifically for redundant clock tree designs. The device receives two LVCMOS/LVTTL clock signals from which it generates 12 new LVCMOS/LVTTL clock outputs. External PLL feedback is used to also provide zero delay buffer performance. The 879893I Intelligent Dynamic Clock Switch (IDCS) circuit continuously monitors both input CLK signals. Upon detection of a failure (CLK stuck HIGH or LOW for at least 1 period), the nALARM for that CLK will be latched (LOW). If that CLK is the primary clock, the IDCS will switch to the good secondary clock and phase/frequency alignment will occur with minimal output phase disturbance.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
879893AYILFObsoleteN/AOut of StockTQFP48#Tray3Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?