Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1:12 LVCMOS Dynamic Clock Switch/Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)150
Core Voltage (V)2.5V, 3.3V
Divider Value2, 4, 8, 16
Feedback Divider4 - 4, 6 - 6, 8 - 8, 16 - 16
Feedback InputYes
Input Freq (MHz)15 - 100
Input TypeLVCMOS
Inputs (#)2
Length (mm)7
MOQ250
Output Banks (#)2
Output Freq Range (MHz)7.5 - 200
Output SignalingLVCMOS
Output Skew (ps)50
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)12
Package Area (mm²)49
Period Jitter Max P-P (ps)150
Phase Jitter Max RMS (ps)35
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Qty. per Carrier (#)250
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.4
VCO Max Freq (MHz)500
VCO Min Freq (MHz)240
Width (mm)7

Description

The 879893I is a PLL clock driver designed specifically for redundant clock tree designs. The device receives two LVCMOS/LVTTL clock signals from which it generates 12 new LVCMOS/LVTTL clock outputs. External PLL feedback is used to also provide zero delay buffer performance. The 879893I Intelligent Dynamic Clock Switch (IDCS) circuit continuously monitors both input CLK signals. Upon detection of a failure (CLK stuck HIGH or LOW for at least 1 period), the nALARM for that CLK will be latched (LOW). If that CLK is the primary clock, the IDCS will switch to the good secondary clock and phase/frequency alignment will occur with minimal output phase disturbance.