Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1:12 LVCMOS Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PPG52
Lead Count (#):52
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)52
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Typ P-P (ps)100
Core Voltage (V)3.3
Diff. Input Signaling3.3
Divider Value2, 4, 6, 8, 10, 12
Feedback Divider4 - 4, 6 - 6, 8 - 8, 10 - 10, 12 - 12, 16 - 16
FunctionZero-Delay Buffers
Input Freq (MHz)10 - 150
Input TypeLVCMOS, LVPECL, LVDS, HSTL, SSTL, LVDS, HCSL
Inputs (#)3
Length (mm)10
MOQ500
Operating Freq125
Output Banks (#)3
Output Freq Range (MHz)8.33 - 125
Output SignalingLVCMOS
Output Skew (ps)550
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)13
Package Area (mm²)100
Pitch (mm)0.65
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1.4
VCO Max Freq (MHz)480
VCO Min Freq (MHz)200
Width (mm)10

Description

The 87973I is a LVCMOS/LVTTL clock generator from IDT. The 87973I has three selectable inputs and provides fourteen LVCMOS/LVTTL outputs. The 87973I is a highly flexible device. The three selectable inputs (1 differential and 2 single ended inputs) are often used in systems requiring redundant clock sources. Up to three different output frequencies can be generated among the three output banks. The three output banks and feedback output each have their own output dividers which allows the device to generate a multitude of different bank frequency ratios and output-to-input frequency ratios. In addition, 2 outputs in Bank C (QC2, QC3) can be selected to be inverting or non-inverting. The output frequency range is 8.33MHz to125MHz. The input frequency range is 5MHz to 120MHz. The 87973I also has a QSYNC output which can by used for system synchronization purposes. It monitors Bank A and Bank C outputs and goes low one period prior to coincident rising edges of Bank A and Bank C clocks. QSYNC then goes high again when the coincident rising edges of Bank A and Bank C occur. This feature is used primarily in applications where Bank A and Bank C are running at different frequencies, and is particularly useful when they are running at non-integer multiples of one another.