Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,1,÷2 Clock Generator

Package Information

Pkg. Type:TQFP
Pkg. Code:PPG52
Lead Count (#):52
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)52
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)160
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3
Divider Value1, 2
FunctionBuffer, Multiplexer, Divider
Input Freq (MHz)160
Input TypeCML, LVCMOS, LVPECL, SSTL
Inputs (#)3
Length (mm)10
MOQ160
Output Banks (#)4
Output Freq Range (MHz)160
Output Skew (ps)350
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)15
Package Area (mm²)100
Pitch (mm)0.65
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypeTQFP
Price (USD)$6.7136
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.4
Width (mm)10

Description

The 87949I is a low skew, ÷1, ÷2 Clock Generator. The 87949I has selectable single ended clock or LVPECL clock inputs. The single ended clock input accepts LVCMOS or LVTTL input levels. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The low impedance LVCMOS outputs are designed to drive 50? series or parallel terminated transmission lines. The effective fanout can be increased from 15 to 30 by utilizing the ability of the outputs to drive two series terminated lines. The divide select inputs, DIV_SELx, control the output frequency of each bank. The outputs can be utilized in the ÷1, ÷2 or a combination of ÷1 and ÷2 modes. The master reset input, MR/nOE, resets the internal frequency dividers and also controls the active and high impedance states of all outputs. The 87949I is characterized at 3.3V core/3.3V output. Guaranteed output and part-to-part skew characteristics make the 87949I ideal for those clock distribution applications demanding well defined performance and repeatability.