Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Three Differential LVDS output pairs
  • One Differential clock input
  • CLK and nCLK supports the following input types: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Output frequency range: 98MHz - 320MHz
  • Input frequency range: 98MHz - 128MHz
  • VCO range: 490MHz - 640MHz
  • Cycle-to-cycle jitter: 35ps (maximum)
  • For PCI-Express Spread-Spectrum Clocking support use the ICS874003-05
  • The 400kHz bandwidth mode allows the system
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Description

The 874003-02 is a high performance Differential-to- LVDS Jitter Attenuator designed for use in PCI Express systems. In some PCI Express systems, such as those found in desktop PCs, the PCI Express clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874003-02 has a bandwidth of 400kHz which is designed to provide good jitter attenuation. The 874003-02 uses IDT's 3RD Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a 20 lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express add-in cards.

Applied Filters: