Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
PCI Express® Jitter Attenuator

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesFeedback Input, Spread Spectrum
App Jitter CompliancePCIe
C-C Jitter Max P-P (ps)50
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)98 - 128
Input TypeLVDS, LVPECL, LVHSTL, SSTL, HCSL
Inputs (#)1
Length (mm)6.5
MOQ148
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)98 - 640
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)74
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

The 874002-02 is a high performance Differential-to-LVDS Jitter Attenuator designed for use in PCI Express®™ systems. In some PCI Express®™ systems, such as those found in desktop PCs, the PCI Express®™ clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874002-02 has 2 PLL bandwidth modes: 2.2MHz and 3MHz. The 2.2MHz mode will provide maximum jitter attenuation, but with higher PLL tracking skew and spread spectrum modulation from the motherboard synthesizer may be attenuated. The 3MHz bandwidth provides the best tracking skew and will pass most spread profiles, but the jitter attenuation will not be as good as the lower bandwidth modes. The 874002-02 can be set for differential modes using the F_SELx pins as shown in Table 3C. The 874002-02 uses IDT's 3RD Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a 20 Lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express® add-in cards.