Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
PCI Express® Jitter Attenuator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesSpread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)30
C-C Jitter Typ P-P (ps)15
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)98 - 128
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)1
Length (mm)6.5
MOQ74
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)98 - 640
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)0.33
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)74
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 874001I-05 is a high performance Jitter Attenuator designed for use in PCI Express®™ systems. In some PCI Express® systems, such as those found in desktop PCs, the PCI Express® clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874001I-05 has a bandwidth of 6MHz with <1dB peaking, easily meeting PCI Express® Gen2 PLL requirements. The 874001I-05 uses IDT's 3RD Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a small 20-pin TSSOP package, making it ideal for use in space constrained applications such as PCI Express® add-in cards.