Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Voltage, LVCMOS/LVPECL-to-LVPECL/ECLClock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PPG52
Lead Count (#):52
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)52
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesFeedback Input
C-C Jitter Typ P-P (ps)50
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)6.25 - 133.33
Input TypeCML, LVPECL, SSTL
Inputs (#)1
Length (mm)10
MOQ500
Output Banks (#)4
Output Freq Range (MHz)400
Output Skew (ps)250
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)13
Package Area (mm²)100
Pitch (mm)0.65
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypeTQFP
Product CategoryZero Delay Buffers
Prog. ClockNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.4
Width (mm)10

Description

The 873991 is a low voltage, low skew, 3.3V LVPECL or ECL Clock Generator. The 873991 has two selectable clock inputs. The PCLK, nPCLK pair can accept an LVPECL input and the TEST_CLK pin can accept a LVCMOS or LVTTL input. This device has a fully integrated PLL along with frequency configurable outputs. An external feedback input and output regenerates clocks with "zero delay". The four independent banks of outputs each have their own output dividers, which allow the device to generate a multitude of different bank frequency ratios and output-to-input frequency ratios. The output frequency range is 25MHz to 400MHz and the input frequency range is 6.25MHz to 125MHz. The PLL_SEL input can be used to bypass the PLL for test and system debug purposes. In bypass mode, the input clock is routed around the PLL and into the internal output dividers. The 873991 also has a SYNC output which can be used for system synchronization purposes. It monitors Bank A and Bank C outputs for coincident rising edges and signals a pulse per the timing diagrams in this data sheet. This feature is used primarily in applications where Bank A and Bank C are running at different frequencies, and is particularly useful when they are running at non-integer multiples of each other.