Lead Count (#) | 8 |
Pkg. Type | SOIC |
Pkg. Code | DCG8 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.5 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN | NLR |
HTSUS | 8542390001 |
Pkg. Type | SOIC |
Lead Count (#) | 8 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 3000 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C |
Core Voltage (V) | 2.5, 3.3 |
Divider Value | 2 |
Function | Divider |
Input Freq (MHz) | 0 - 1000 |
Input Type | LVPECL, LVDS, LVHSTL, SSTL, HCSL |
Inputs (#) | 1 |
Length (mm) | 4.9 |
MOQ | 3000 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 0 - 500 |
Output Type | LVPECL |
Output Voltage (V) | 2.5, 3.3 |
Outputs (#) | 1 |
Package Area (mm²) | 19.1 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.5 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Thickness (mm) | 1.5 |
Width (mm) | 3.9 |
The 87332I-01 is a high performance ÷2 Differential- to-2.5V/3.3V ECL/LVPECL Clock Generator. The CLK, nCLK pair can accept most standard differential input levels The 87332I-01 is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 87332I-01 ideal for those clock distribution applications demanding well defined performance and repeatability.