Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Eight LVCMOS/LVTTL outputs, 7Ω typical output impedance
  • Selectable CLK1, nCLK1 or LVCMOS/LVTTL clock inputs
  • CLK1, nCLK1 pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • CLK0 input accepts LVCMOS or LVTTL input levels
  • Output frequency range: 15.625MHz to 250MHz
  • Input frequency range: 15.625MHz to 250MHz
  • VCO range: 250MHz to 500MHz
  • External feedback for "zero delay" clock regeneration with configurable frequencies
  • Programmable dividers allow for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8
  • Fully integrated PLL
  • Cycle-to-cycle jitter: 45ps (maximum)
  • Output skew: CLK0, 65ps (maximum) CLK1, nCLK1, 55ps (maximum)
  • Static Phase Offset: 25 ±125ps (maximum), CLK0
  • Full 3.3V or 2.5V operating supply
  • Lead-Free package available
  • -40°C to 85°C ambient operating temperature

Description

The 8705I is a highly versatile 1:8 Differential-to- LVCMOS/LVTTL Clock Generator. The 8705I has two selectable clock inputs. The CLK1, nCLK1 pair can accept most standard differential input levels. The single ended CLK0 input accepts LVCMOS or LVTTL input levels. The 8705I has a fully integrated PLL and can be configured as zero delay buffer, multiplier or divider and has an input and output frequency range of 15.625MHz to 250MHz. The reference divider, feedback divider and output divider are each programmable, thereby allowing for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8. The external feedback allows the device to achieve "zero delay" between the input clock and the output clocks. The PLL_SEL pin can be used to bypass the PLL for system test and debug purposes. In bypass mode, the reference clock is routed around the PLL and into the internal output dividers.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8705BYILFObsoleteN/AOut of StockTQFP32#Tray30250#Yese3 Sn-40 to 85°C
8705BYILFTObsoleteN/AOut of StockTQFP32#Reel32000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?