Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Three differential 3.3V LVPECL outputs
  • Selectable differential clock inputs
  • CLKx, nCLKx pairs can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Output frequency range: 31.25MHz to 700MHz
  • Input frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • External feedback for "zero delay" clock regeneration
  • Cycle-to-cycle jitter: 25ps (maximum)
  • Output skew: 25ps (maximum)
  • PLL reference zero delay: 50ps ± 100ps
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Industrial temperature information available upon request
  • Available in both standard and lead-free RoHs-compliant packages

Description

The 8633-01 is a high performance 1-to-3 Differential-to-3.3V LVPECL Zero Delay Buffer. The 8633-01 has two selectable clock inputs. The CLKx, nCLKx pairs can accept most standard differential input levels. Utilizing one of the outputs as feedback to the PLL, output frequencies up to 700MHz can be regenerated with zero delay with respect to the input. Dual reference clock inputs support redundant clock or multiple reference applications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
8633AF-01LFObsoleteN/AOut of StockSSOP28#CYesTube
8633AF-01LFTObsoleteN/AOut of StockSSOP28#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?