Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Differential-to-LVDS Fanout Buffer W/Divider And Glitchless Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:PTQFP
Pkg. Code:DXG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Adjustable PhaseNo
Advanced FeaturesIndividual output enable, Glitchless input switch
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Divider Value1, 2
FunctionBuffer, Multiplexer
Input Freq (MHz)1500
Input TypeHCSL, LVDS, LVPECL
Inputs (#)2
Length (mm)7
MOQ1000
Output Banks (#)2
Output Freq Range (MHz)1500, 750
Output Skew (ps)40
Output TypeLVDS
Output Voltage (V)2.5V, 3.3V
Outputs (#)8
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.0
Pkg. TypePTQFP
Product CategoryClock Buffers & Drivers, Clock Multiplexers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)7

Description

The 854S1208I is a low skew, 8 output LVDS Fanout Buffer with selectable divider. The 854S1208I has 2 selectable inputs that accept a variety of differential input types. The device provides the capability to suppress any glitch at the outputs of the device during an input clock switch to enhance clock redundancy in fault tolerant applications. The divide select inputs, DIV_SELA and DIV_SELB, control the output frequency of each bank. The output banks can be independently selected for ÷1 or ÷2 operation. The output enable pins assigned to each output, support enabling and disabling each output individually. The 854S1208I is characterized at full 3.3V or 2.5V output operating supply modes. Guaranteed output and part-to-part skew characteristics make the 854S1208I ideal for high performance applications.