Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVDS output pairs
  • Two LVCMOS/LVTTL clock inputs to support redundant or selectable frequency fanout applications
  • Maximum output frequency: 650MHz
  • Translates LVCMOS/LVTTL input signals to LVDS levels
  • Output skew: 40ps (maximum)
  • Part-to-part skew: 500ps (maximum)
  • Propagation delay: 3.6ns (maximum)
  • Additive phase jitter, RMS: 0.13ps (typical)
  • Full 3.3Vsupply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8545I is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-LVDS Clock Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. Utilizing Low Voltage Differential Signaling (LVDS) the 8545I provides a low power, low noise, solution for distributing clock signals over controlled impedances of 100?. The 8545I accepts a LVCMOS/LVTTL input level and translates it to 3.3V LVDS output levels. Guaranteed output and part-to-part skew characteristics make the 8545I ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8545BGILFObsoleteN/AIn StockTSSOP20#Tube1074#Yese3 Sn-40 to 85°C
8545BGILFTObsoleteN/AIn StockTSSOP20#Reel13000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?