Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High speed 12.2 differential multiplexer
  • Two differential 3.3V or 2.5V LVPECL outputs
  • Maximum output frequency: 3GHz
  • Translates any single ended input signal to LVPECL levels with resistor bias on nCLKx input
  • Propagation delay: 1.15ns (maximum)
  • Input skew: 150ps (maximum)
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Additive phase jitter, RMS: 0.114ps (typical) @ 155.52MHz, 3.3V
  • Full 3.3V or 2.5V operating supply mode
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging
  • Twelve selectable differential clock or data inputs
  • CLKx, nCLKx pairs can accept the following differential input levels: LVPECL, LVDS

Description

The 853S202I is a 12:2 Differential-to-LVPECL Clock Multiplexer which can operate up to 3GHz. The 853S202I has twelve select-able differential clock inputs, any of which can be independently rout-ed to either of the two LVDS outputs. The CLKx, nCLKx input pairs can accept LVPECL or LVDS levels. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP7.0 x 7.0 x 1.4480.5
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
853S202AYILFActiveAvailableIn StockTQFP48#Tray30250#Yese3 Sn-40 to 85°C
853S202AYILFTActiveN/AOut of StockTQFP48#Reel32000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?