Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Twelve differential 3.3V, 2.5V LVPECL outputs
  • PCLK, nPCLK input pair
  • PCLK, nPCLK pair can accept the following differential input levels: LVPECL, CML, SSTL
  • Maximum output frequency: 1.5GHz
  • Translates any single-ended input signal to 2.5V or 3.3V LVPECL levels with a resistor bias on nPCLK input
  • Additive phase jitter, RMS: 0.06ps (typical)
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 680ps (maximum)
  • Full 3.3V or 2.5V operating supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 853S12I is a low skew, 1-to-12 Differential-to- 3.3V, 2.5V LVPECL Fanout Buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The PCLK, nPCLK pair accepts LVPECL, CML, and SSTL differential input levels. The high gain differential amplifier accepts peak-to-peak input voltages as small as 150mV, as long as the common mode voltage is within the specified minimum and maximum range. Guaranteed output and part-to-part skew characteristics make the 853S12I ideal for those clock distribution applications demanding well defined performance and repeatability.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
853S12AKILFActiveN/AIn StockVFQFPN1ku | $16.9632#Tray30490#Yese3 Sn-40 to 85°CMALAYSIAAUSTRIA
853S12AKILFTActiveN/AOut of StockVFQFPN1ku | $16.9632#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIAAUSTRIA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?