Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ten differential 2.5V, 3.3V LVPECL/ECL outputs
  • Two selectable differential input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVPECL, LVDS, SSTL, CML
  • Maximum output frequency: 2.5GHz
  • Translates any single-ended input signal to 3.3V LVPECL levels with resistor bias on nPCLK input
  • Output skew: 55ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 780ps (maximum)
  • Additive phase jitter, RMS: 0.07ps (typical)
  • LVPECL mode operating voltage supply range: VCC = 2.375V to 3.465V, VEE = 0V
  • ECL mode operating voltage supply range: VCC = 0V, VEE = -3.465V to -2.375V
  • -40°C to 85°C ambient operating temperature
  • Available lead-free (RoHS 6) package

Description

The 853S111AI is a low skew, high performance 1-to-10 Differential-to-2.5V/3.3V LVPECL/ECL Fanout Buffer. The 853S111AI is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 853S111AI ideal for those clock distribution applications demanding well defined performance and repeatability.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP7.0 x 7.0 x 1.4320.8
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
853S111AYILFActiveAvailableOut of StockTQFP32#Tray30250#Yese3 Sn-40 to 85°C
853S111AYILF/WActiveN/AOut of StockTQFP32#Reel32000#0Yese3 Sn-40 to 85°C
853S111AYILFTActiveN/AOut of StockTQFP32#Reel32000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?