| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | DVG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.97 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 96 |
| Package Area (mm²) | 9 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.97 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | AUSTRIA |
| Additive Phase Jitter Typ RMS (fs) | 26 |
| Additive Phase Jitter Typ RMS (ps) | 0.026 |
| Adjustable Phase | No |
| Channels (#) | 1 |
| Core Voltage (V) | 2.5V, 3.3V |
| Function | Buffer |
| Input Freq (MHz) | 2500 |
| Input Type | CML, LVDS, LVPECL, SSTL |
| Inputs (#) | 1 |
| Length (mm) | 3 |
| MOQ | 192 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 2500 |
| Output Skew (ps) | 5 |
| Output Type | LVPECL, ECL |
| Output Voltage (V) | 2.5V, 3.3V |
| Outputs (#) | 2 |
| Pkg. Type | TSSOP |
| Price (USD) | $3.10116 |
| Product Category | Clock Buffers & Drivers, RF Buffers |
| Published | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 2.5 - 2.5, 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 0.97 |
| Width (mm) | 3 |
The 853S011BI is a low skew, high performance 1-to-2 Differential-to-2.5V/3.3V LVPECL/ECL Fanout Buffer. The 853S011BI is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 853S011BI ideal for those clock distribution applications demanding well defined performance and repeatability.