Skip to main content
Renesas Electronics Corporation

Features

  • Six 3.3V, 2.5V LVPECL outputs
  • Selectable crystal oscillator, differential CLK1/nCLK1 pair or LVCMOS/LVTTL clock input
  • CLK1/nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 700MHz
  • Crystal frequency range: 12MHz - 40MHz
  • Output skew: 55ps (maximum) CLK1/nCLK1 @ 3.3V
  • Part-to-part skew: 450ps (maximum)
  • Additive phase jitter, RMS: 0.19ps (typical)
  • Full 3.3V or 2.5V supply mode
  • 0°C to 70°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Description

The 8536-01 is a low skew, high performance 1-to-6 Selectable Crystal, Single-Ended, or Differential Input-to-3.3V, 2.5V LVPECL Fanout Buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The 8536-01 has selectable crystal, single ended or differential clock inputs. The single ended clock input accepts LVCMOS or LVTTL input levels and translates them to LVPECL levels. The CLK1, nCLK1 pair can accept most standard differential input levels. The output enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8536-01 ideal for those applications demanding well defined performance and repeatability.

Applied Filters: