Skip to main content
Renesas Electronics Corporation

Features

  • 4 differential 3.3V LVPECL outputs
  • Selectable LVCMOS/LVTTL CLK or crystal inputs
  • CLK can accept the following input levels: LVCMOS, LVTTL
  • Maximum output frequency: 266MHz
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 200ps (maximum)
  • Propagation delay: 1.65ns (maximum)
  • Additive phase jitter, RMS: 0.057ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package fully RoHS compliant
  • Industrial Temperature information available upon request
  • Replaces the ICS8535-11

Description

The 8535-31 is a low skew, high performance 1-to-4 3.3V Crystal Oscillator/LVCMOS-to-3.3V LVPECL fanout buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from ICS. The 8535-31 has selectable single ended clock or crystal inputs. The single ended clock input accepts LVCMOS or LVTTL input levels and translate them to 3.3V LVPECL levels. The output enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8535-31 ideal for those applications demanding well defined performance and repeatability.

Parameters

AttributesValue
Temp. Range (°C)0 to 70°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: