Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential 3.3V LVPECL outputs
  • Selectable CLK0 or CLK1 inputs for redundant and multiple frequency fanout applications
  • CLK0 or CLK1 can accept the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 266MHz
  • Translates LVCMOS and LVTTL levels to 3.3V LVPECL levels
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 1.9ns (maximum)
  • Additive phase jitter, RMS: < 0.09ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Description

The 8535-01 is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-3.3V LVPECL fanout buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The 8535-01 has two single ended clock inputs. the single ended clock input accepts LVCMOS or LVTTL input levels and translate them to 3.3V LVPECL levels. The clock enable is internally synchronized to eliminate runt clock pulses on the output during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8535-01 ideal for those applications demanding well defined performance and repeatability.

Parameters

AttributesValue
Temp. Range (°C)0 to 70°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8535AG-01LFActiveAvailableIn StockTSSOP1ku | $1.6120#Tube1074#28.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn0 to 70°CTAIWANSINGAPORE
8535AG-01LFTActiveN/AIn StockTSSOP1ku | $1.6120#Reel13000#028.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn0 to 70°CTAIWANSINGAPORE
8535AK-01LFObsoleteN/AOut of StockVFQFPN20#Tray10490#16mm²0.5mm4.0 x 4.0 x 1.0Yese3 Sn0 to 70°C
8535AK-01LFTObsoleteN/AOut of StockVFQFPN20#Reel12500#016mm²0.5mm4.0 x 4.0 x 1.0Yese3 Sn0 to 70°C