Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,1-to-16 Differential-to-3.3V LVPECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:PTQFP
Pkg. Code:DXG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)250
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)152
Additive Phase Jitter Typ RMS (ps)0.152
Core Voltage (V)3.3
FunctionBuffer
Input Freq (MHz)500
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)1
Length (mm)7
MOQ250
Output Banks (#)1
Output Freq Range (MHz)500
Output Skew (ps)75
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)16
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.0
Pkg. TypePTQFP
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)7

Description

The 8530I-01 is a low skew, 1-to-16 Differential- to-3.3V LVPECL Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The high gain differential amplifier accepts peak-to-peak input voltages as small as 150mV as long as the common mode voltage is within the specified minimum and maximum range. Guaranteed output and part-to-part skew characteristics make the 8530I-01 ideal for those clock distribution applications demanding well defined performance and repeatability.