Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Universal Frequency Translator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Reference OutputYes
Spread SpectrumNo
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Spread Spectrum
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3V, 2.5V
Divider Value2
Family NameUFT
Feedback Divider1 - 255
Feedback InputNo
Input Freq (MHz)0.008 - 710
Input TypeCrystal, LVPECL, LVDS, HSTL, HCSL
Inputs (#)3
Length (mm)6
MOQ490
Output Banks (#)1
Output Freq Range (MHz)0.98 - 1300
Output SignalingLVPECL, LVDS
Output Skew (ps)30
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V, 2.5V
Outputs (#)2
Package Area (mm²)36
Period Jitter Max P-P (ps)7.5
Period Jitter Typ P-P (ps)4.7
Phase Jitter Max RMS (ps)0.493
Phase Jitter Typ RMS (fs)321
Phase Jitter Typ RMS (ps)0.321
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS), Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1995
Width (mm)6
Xtal Freq (KHz)16 - 40
Xtal Inputs (#)1

Description

The 849N202I is a highly flexible FemtoClock® NG general purpose, low phase noise Universal Frequency Translator™ / Synthesizer with alarm and monitoring functions suitable for networking and communications applications. It is able to generate any output frequency in the 0.98MHz - 312.5MHz range and most output frequencies in the 312.5MHz - 1,300MHz range (see Table 3 for details). A wide range of input reference clocks and a range of low-cost fundamental mode crystal frequencies may be used as the source for the output frequency.

The 849N202I has three operating modes to support a very broad spectrum of applications.

To see other devices in this product family, visit the Universal Frequency Translators page.