Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Clock generation of: 50MHz, 62.5MHz, 100MHz, 125MHz, 156.25MHz, 250MHz and 312.5MHz
  • Four differential CML clock output pairs
  • 25MHz reference clock (selectable internal crystal oscillator and external LVCMOS clock)
  • RMS phase jitter @ 125MHz, using a 25MHz crystal (1.875MHz – 20MHz): 0.405ps (typical)

    Offset                      Noise Power
      100Hz.................... -104.6 dBc/Hz
        1kHz.................... -118.4 dBc/Hz
      10kHz................... -124.1 dBc/Hz
    100kHz................... -125.3 dBc/Hz
     
  • LVCMOS interface levels for the control inputs
  • Full 3.3V and 2.5V supply voltage
  • Available in lead-free (RoHS 6) 32 VFQFN package
  • -40°C to 85°C ambient operating temperature

Description

The 845254I is a 3.3V/2.5V CML clock generator designed for Ethernet applications. The device synthesizes either a 50MHz, 62.5MHz, 100MHz, 125MHz, 156.25MHz, 250MHz or 312.5MHz clock signal with excellent phase jitter performance. The clock signal is distributed to four low-skew differential CML outputs. The device is suitable for driving the reference clocks of Ethernet PHYs. The device supports 3.3V and 2.5V voltage supply and is packaged in a small, lead-free (RoHS 6) 32-lead VFQFN package. The extended temperature range supports telecommunication, wireless infrastructure and networking end equipment requirements.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
845254AKILFObsoleteN/AOut of StockVFQFPN32#Tray30490#Yese3 Sn-40 to 85°C
845254AKILFTObsoleteN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?