Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock Crystal-to-Differential HCSL/LVCMOS Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
100M Non-SSC Outputs2
100M SSC Outputs1
25M Outputs12
Advanced FeaturesProgrammable Clock, Spread Spectrum, Frequency Margining
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
C-C Jitter Max P-P (ps)90
Chipset ManufacturerCavium
Clock Spec.Cavium: Period Jitter < 70 ps
Core Voltage (V)3.3
Diff. Input Signaling3.3
Diff. Termination Resistors6
FunctionClock Generator
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)8
MOQ3000
Output Banks (#)4
Output Freq Range (MHz)100 - 100, 200 - 200, 24 - 24, 25 - 25
Output SignalingHCSL, LVCMOS
Output TypeHCSL, LVCMOS
Output Voltage (V)3.3
Outputs (#)17
PCI 33.33M Outputs (#)0
Package Area (mm²)64
Period Jitter Max P-P (ps)95
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Power Consumption Typ (mW)1060
Product CategoryFemtoClock, General Purpose Clocks, Processor Clock Generators
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.85
Width (mm)8
Xtal Freq (KHz)25 - 25
Xtal Freq (MHz)25 - 25
Xtal Inputs (#)1

Description

The 844S2416 is a 17-output, dual-PLL frequency synthesizer optimized to generate a variety of clocks for Ethernet, USB, and other interfaces. Using a 25MHz 18pF parallel resonant crystal, the device will generate 24MHz, 25MHz, 100MHz, and 200MHz clocks with mixed HCSL and LVCMOS/LVTTL levels. The 844S2416 is packaged in a 56-pin VFQFN package that is optimum for applications with space limitations.