Lead Count (#) | 16 |
Pkg. Code | PGG16 |
Pitch (mm) | 0.65 |
Pkg. Type | TSSOP |
Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 16 |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 0 |
Qty. per Carrier (#) | 96 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C |
Core Voltage (V) | 2.5, 3.3 |
Feedback Input | No |
Input Freq (MHz) | 20.83 - 28.3 |
Input Type | Crystal |
Inputs (#) | 1 |
Length (mm) | 5 |
MOQ | 96 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 125 - 170 |
Output Skew (ps) | 65 |
Output Type | LVDS |
Output Voltage (V) | 2.5, 3.3 |
Outputs (#) | 4 |
Package Area (mm²) | 22.0 |
Phase Jitter Typ RMS (ps) | 0.900 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
Pkg. Type | TSSOP |
Prog. Clock | No |
Reference Output | No |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Spread Spectrum | No |
Tape & Reel | No |
Thickness (mm) | 1 |
Width (mm) | 4.4 |
The 844244I-04 is a Serial ATA (SATA)/Serial Attached SCSI (SAS) clock generator. For SATA/SAS applications, a 25MHz crystal is used to produce 150MHz. The 844244I-04 has excellent <1ps phase jitter performance, over the 12kHz - 20MHz integration range. The 844244I-04 is packaged in a small 16-pin TSSOP, making it ideal for use in systems with limited board space.