Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVDS output pairs
  • Crystal oscillator interface, 18pF parallel resonant crystal (20.833MHz – 28.3MHz)
  • Output frequency range: 125MHz – 170MHz
  • VCO range: 500MHz – 680MHz
  • RMS phase jitter at 150MHz, using a 25MHz crystal (12kHz – 20MHz): 0.9ps (typical) @ 3.3V
  • Full 3.3V or 2.5V output supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 844244I-04 is a Serial ATA (SATA)/Serial Attached SCSI (SAS) clock generator. For SATA/SAS applications, a 25MHz crystal is used to produce 150MHz. The 844244I-04 has excellent <1ps phase jitter performance, over the 12kHz - 20MHz integration range. The 844244I-04 is packaged in a small 16-pin TSSOP, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
844244AGI-04LFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn-40 to 85°C
844244AGI-04LFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn-40 to 85°C