Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVDS Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Prog. InterfaceSerial, Parallel
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
C-C Jitter Max P-P (ps)45
C-C Jitter Typ P-P (ps)27
Core Voltage (V)3.3
Diff. Input Signaling3.3
Divider Value1, 2, 4, 8
Feedback Divider1 - 256
FunctionSerIally programmable SynthesIzers
Input Freq (MHz)250 - 700
Input TypeLVCMOS, Crystal
Inputs (#)2
Length (mm)7
MOQ2000
Operating Freq700
Output Banks (#)1
Output Freq Range (MHz)250 - 700
Output SignalingLVDS
Output Skew (ps)15
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)49
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1.4
VCO Max Freq (MHz)700
VCO Min Freq (MHz)250
Width (mm)7
Xtal Freq (KHz)25
Xtal Inputs (#)1

Description

The 8442 is a general purpose, dual output Crystal-to-Differential LVDS High Frequency Synthesizer. The 8442 has a selectable TEST_CLK or crystal input. The TEST_CLK input accepts LVCMOS or LVTTL input levels and translates them to LVDS levels. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interface to the configuration logic. The low phase noise characteristics of the 8442 makes it an ideal clock source for Gigabit Ethernet and Sonet applications.