Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Eight differential LVDS outputs
  • Crystal oscillator interface designed for 18pF parallel resonant crystals
  • Supports the following output frequencies: 156.25MHz or 100MHz
  • VCO frequency: 625MHz or 600MHz
  • RMS phase jitter @ 156.25MHz, using a 25MHz crystal (1.875MHz - 20MHz): 0.45ps (typical)
  • Full 2.5V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Description

The 844008I-46 is a 10Gb Ethernet clock generator that can synthesize 156.25MHz or 100MHz with a 25MHz crystal. It has a total of 8 LVDS outputs. The 844008I-46 has excellent phase jitter performance and is packaged in a 32 Lead VFQFN package, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
844008AKI-46LFObsoleteN/AOut of StockVFQFPN32#Tray30490#Yese3 Sn-40 to 85°C
844008AKI-46LFTObsoleteN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C