Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock® Crystal/LVCMOS-to-LVDS/LVCMOS Frequency Synthesizer

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG24
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeTube
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)17.5 - 21.25
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)7.8
MOQ62
Moisture Sensitivity Level (MSL)1
Output Banks (#)4
Output Freq Range (MHz)140 - 170, 560 - 680
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)34.3
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)0.51
Pitch (mm)0.65
Pkg. Dimensions (mm)7.8 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)62
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 844004I-04 is a 4 output LVDS Synthesizer optimized to generate clock frequencies for a variety of high performance applications and is a member of the family of high performance clock solutions from IDT. This device can select its input reference clock from either a crystal input or a single-ended clock signal. It can be configured to generate 4 outputs with individually selectable divide-by-one or divide-by-four function via the 4 frequency select pins (F_SEL[3:0]). The 844004I-04 uses IDT's 3rd generation low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter. This ensures that it will easily meet clocking requirements for SDH (STM-1/ STM-4/STM-16) and SONET (OC-3/OC12/OC-48). This device is suitable for multi-rate and multiple port line card applications. The 844004I-04 is conveniently packaged in a small 24-pin TSSOP package.