Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Designed for use in SAS, SAS-2, and SATA systems
  • Center (±0.25%) Spread Spectrum Clocking (SSC)
  • Down (-0.23% or -0.5%) SSC
  • Two differential 3.3V LVPECL output pairs
  • Crystal oscillator interface designed for 25MHz (CL = 18pF) frequency
  • External fundamental crystal frequency ensures high reliability and low aging
  • Selectable output frequencies: 75MHz, 150MHz
  • Output frequency is tunable with external capacitors
  • RMS phase jitter at 150MHz (integrated from 12kHz to 20MHz): 1.07ps (typical)
  • 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843442I is a low jitter, high performance clock generator and a member of the FemtoClock™ family of silicon timing products. The 843442I is designed for use in applications using the SAS and SATA interconnect. The 843442I uses an external, 25MHz, parallel resonant crystal to generate two selectable output frequencies: 75MHz and 150MHz. This silicon based approach provides excellent frequency stability and reliability. The 843442I features down and center spread spectrum (SSC) clocking techniques.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843442AGILFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn-40 to 85°C
843442AGILFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?