Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully integrated PLL, no external loop filter requirements
  • 1 differential 3.3V LVPECL output
  • Crystal oscillator interface: 10MHz to 25MHz
  • Output frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • Parallel or serial interface for programming M and N dividers during power-up
  • RMS Period jitter: 5ps (maximum)
  • Cycle-to-cycle jitter: 40ps (maximum)
  • 3.3V supply voltage
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package fully RoHS compliant
  • Industrial temperature information available upon request

Description

The 84330-02 is a general purpose, single output high frequency synthesizer. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The output can be configured to divide the VCO frequency by 1, 2, 4, and 8. Output frequency steps from 250kHz to 2MHz can be achieved using a 16MHz crystal depending on the output divider setting.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
84330AV-02LFObsoleteN/AIn StockPLCC28#Tube3038#Yese3 Sn0 to 70°C
84330AV-02LFTObsoleteN/AOut of StockPLCC28#Reel3500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?