Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock SAS/SATA Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)100 - 100
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesSpread Spectrum
Core Voltage (V)2.5V, 3.3V
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)4.9
MOQ3000
Output Banks (#)1
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)1
Package Area (mm²)19.1
Phase Jitter Typ RMS (ps)0.64
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)1.5
Width (mm)3.9

Description

The 843241 is a low jitter, high performance clock generator and a member of the FemtoClock® family of silicon timing products. The 843241 is designed for use in the SAS-2 interconnect and the three transport protocols that use the SAS-2 interconnect: Serial SCSI Protocol (SSP), Serial ATA Tunneled Protocol (STP), and Serial Management Protocol (SMP). The 843241 has excellent (<1ps) RMS phase jitter, over the SAS defined integration range. The 843241 uses an external, 25MHz, parallel resonant crystal to generate three selectable output frequencies: 75MHz, 100MHz, 150MHz, and 300MHz. This silicon based approach provides excellent frequency stability and reliability. The 843241 features up, down, and center spread spectrum (SSC) clocking techniques. The up, down and center SSC will be required in the SAS-2 applications that have three clock trees in the HBA and expander ASICs (see Applications Information section, Figure 3).