Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual differential 3.3V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL TEST_CLK
  • Output frequency range: 77.5MHz to 780MHz
  • Crystal input frequency range: 14MHz to 40MHz
  • VCO range: 620MHz to 780MHz
  • Parallel or serial interface for programming counter and output dividers
  • Duty cycle: 44% - 56% (N > 1)
  • RMS period jitter: 2.0ps (typical)
  • RMS phase jitter at 155.52MHz, using a 38.88MHz crystal (12kHz to 20MHz): 2.38ps (typical)
  • RMS phase noise at 155.52MHz (typical) Offset Noise Power 100Hz ................. -90.5 dBc/Hz 1KHz ............... -114.2 dBc/Hz 10KHz ............... -123.6 dBc/Hz 100KHz ............... -128.1 dBc/Hz
  • 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 84320I-01 is a general purpose, dual output Crystal-to-3.3V Differential LVPECLHigh Frequency Synthesizer. The 84320I-01 has a selectable TEST_CLK or crystal inputs. The VCOoperates at a frequency range of 620MHz to 780MHz. The VCO frequency is programmed in steps equal to thevalue of the input reference or crystal frequency. The VCO and output frequency can be programmed using theserial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 84320I-01make it an ideal clock source for 10 Gigabit Ethernet, SONET, and Serial Attached SCSI applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
84320AYI-01LFObsoleteN/AIn StockTQFP32#Tray30250#Yese3 Sn-40 to 85°C
84320AYI-01LFTObsoleteN/AIn StockTQFP32#Reel32000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?