Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • One differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 18pF parallel resonant crystals
  • RMS phase jitter at: 155.52MHz (12kHz to 20MHz): 0.74ps (typical) 156.25MHz (1.875MHz to 20MHz): 0.43ps (typical) 161.13MHz (1.933Hz to 20MHz): 0.434ps (typical)
  • Offset: Noise Power
    100Hz: -95dBc/Hz
    1kHz: -110dBc/Hz
    10kHz: -125dBc/Hz
    100kHz: -125dBc/Hz
  • Full 3.3V output supply mode
  • -40 °C to 85 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

Description

The 843051I is a Gigabit Ethernet clock generator and a member of the HiPerClocks™ family of high-performance devices. The 843051I can synthesize 10 Gigabit Ethernet, SONET, or Serial ATA reference clock frequencies with the appropriate choice of crystal and output divider. The 843051I has excellent phase jitter performance and is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: