Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Alternative(s) Available

Features

  • Dual differential 3.3V LVPECL outputs
  • 4:1 Input Mux:One differential inputOne single-ended inputTwo crystal oscillator interfaces
  • CLK, nCLK pair can accept the following differentialinput levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Output frequency range: 120MHz to 375MHz
  • Crystal input frequency range: 12MHz to 40MHz
  • VCO range: 600MHz to 750MHz
  • Supports Spread Spectrum Clocking (SSC)
  • Parallel or serial interface for programming feedback dividerand output dividers
  • RMS phase jitter at 166.6MHz, using a 22.222MHz crystal(12kHz to 30MHz): 1.33ps (typical), SSC - Off
  • 3.3V supply mode
  • 0°C to 75°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843034-06 is a general purpose, low phase noise LVPECL synthesizer which can generate frequencies for a wide variety of applications. The 843034-06 has a 4:1 input multiplexer from which the following inputs can be selected: one differential input, one single-ended input, or one of two crystal oscillators, thus making the device ideal for frequency translation or frequency generation. The 843034- 06 has dual LVPECL outputs that may be programmed for ÷2, ÷4 or ÷5 of the VCO frequency. The 843034-06 also supplies a buffered copy of the reference clock or crystal frequency on the single-ended REF_OUT pin which can be enabled or disabled (disabled by default). The output frequency can be programmed using either a serial or parallel programming interface. This device supports Spread Spectrum Clocking (SSC) for EMI reduction.

Applied Filters: