Features
- Two LVHSTL outputs (VOH_max = 1.2V)
- Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended input
- Supports the following output frequencies: 212.5MHz, 187.5MHz, 159.375MHz, 106.25MHz, 53.125MHz
- VCO range: 560MHz to 680MHz
- RMS phase jitter at 212.5MHz, using a 26.5625MHz crystal (637kHz to 10MHz): 0.59ps (typical)
- Power supply modes:
Core/Output
3.3V/1.8V
2.5V/1.8V - -40 °C to 85 °C ambient operating temperature
- Available in lead-free (RoHS 6) packages
- For a functional replacement part use 8422002i-07LF
Description
The 8422002I is a 2-output LVHSTL synthesizer optimized to generate Fibre Channel reference clock frequencies and is a member of the HiPerClocks™ family of high-performance clock solutions from Renesas. The following frequencies can be generated based on the two frequency select pins (F_SEL[1:0]): 212.5MHz, 187.5MHz, 159.375MHz, 106.25MHz, and 53.125MHz. The 8422002I uses Renesas' third-generation low phase noise VCO technology and can achieve 1ps or lower typical RMS phase jitter, easily meeting Fibre Channel jitter requirements. The 8422002I is packaged in a 20-pin TSSOP package.
Applied Filters: