Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Ten selectable 100MHz, 125MHz, 156.25MHz and 312.5MHz clocks for PCI Express, sRIO and GbE, HCSL interface levels
  • One single-ended QG LVCMOS/LVTTL clock output at 125MHz
  • One single-ended QF LVCMOS/LVTTL clock output at 50MHz, 15 output impedance
  • Two single-ended QREFx LVCMOS/LVTTL outputs at 25MHz, 15 output impedance
  • Selectable external crystal or differential (single-ended) input source
  • Crystal oscillator interface designed for 25MHz, parallel resonant crystal
  • Differential CLK, nCLK input pair that can accept: LVPECL, LVDS, LVHSTL, HCSL input levels
  • Internal resistor bias on nCLK pin allows the user to drive CLK input with external single-ended (LVCMOS/ LVTTL) input levels
  • Supply Modes, (125MHz QG output and 25MHz QREFx outputs):
    • Core / Output
    • 3.3V / 3.3V
    • 3.3V / 2.5V
  • Supply Modes, (HCSL outputs, and 50MHz QF output):
    • Core / Output
    • 3.3V / 3.3V
  • -40°C to 85°C ambient operating temperature
  • Available in Lead-free (RoHS 6) package

 

Description

The 8413S12BI is a PLL-based clock generator. This high performance device is optimized to generate the processor core reference clock, the PCI-Express, sRIO, XAUI, SerDes reference clocks and the clocks for both the Gigabit Ethernet MAC and PHY. The clock generator offers ultra low-jitter, low-skew clock outputs. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The industrial temperature range of the 8413S12BI supports telecommunication, networking, and storage requirements.

Parameters

AttributesValue
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI
Outputs (#)14
Output TypeLVCMOS, HCSL
Output Freq Range (MHz)100 - 100, 125 - 125, 156.25 - 156.25, 312.5 - 312.5
Input Freq (MHz)25 - 25
Inputs (#)2
Input TypeCrystal, LVCMOS, LVTTL
Output Banks (#)7
Core Voltage (V)3.3
Output Voltage (V)2.5V, 3.3V
Feedback InputNo
Product CategoryGeneral Purpose Clocks, PCI Express Clocks, Processor Clock Generators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: