Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Ethernet and USB Clock Generator for Freescale B4/ T4-based Systems

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Typ P-P (ps)75
Chipset ManufacturerFreescale
Chipset NameT4040
Core Voltage (V)2.5V, 3.3V
Input Freq (MHz)10 - 150
Input TypeCrystal, LVPECL
Inputs (#)2
Length (mm)7
MOQ260
Output Freq Range (MHz)25 - 25, 24 - 24, 125 - 125
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)10
Package Area (mm²)49
Period Jitter Max P-P (ps)150
Phase Jitter Typ RMS (ps)0.75
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Qty. per Carrier (#)260
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7
Xtal Freq (MHz)25 - 25

Description

The 840NT4-01I is clock generator designed to provide ethernet and USB clocks for Freescale B4/ T4-based systems. The 840NT4-01I utilizes Renesas' FemtoClock NG® PLL technology to synthesize eight low phase-jitter Ethernet reference clocks. The clock generator also provides a 24MHz USB reference clock and a 25MHz reference output.