Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVCMOS Frequency Synthesizer

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)80
C-C Jitter Typ P-P (ps)40
Core Voltage (V)3.3
Diff. Input Signaling3.3
Divider Value2, 4, 8, 16
Feedback Divider1 - 256
Feedback InputNo
FunctionSerIally programmable SynthesIzers
Input Freq (MHz)40
Input TypeLVCMOS, Crystal
Inputs (#)2
Length (mm)7
MOQ1000
Moisture Sensitivity Level (MSL)3
Operating Freq350
Output Banks (#)2
Output Freq Range (MHz)15.625 - 350
Output SignalingLVCMOS
Output Skew (ps)80
Output TypeLVCMOS
Output Voltage (V)3.3V, 2.5V
Outputs (#)2
Package Area (mm²)49
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)20
Period Jitter Typ P-P (ps)8
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
VCO Max Freq (MHz)700
VCO Min Freq (MHz)250
Width (mm)7
Xtal Freq (KHz)40
Xtal Inputs (#)1

Description

The 8402 is a general purpose, Crystal-to-LVCMOS/LVTTL High Frequency Synthesizer. The 8402 has a selectable TEST_CLK or crystal inputs. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 8402 make it an ideal clock source for Gigabit Ethernet and SONET applications.