Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Jitter, Telecom Rate-Conversion PLL

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)100
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)0.008 - 25
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)5
MOQ2500
Output Banks (#)2
Output Freq Range (MHz)25 - 25, 65.536 - 65.536
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)25
Period Jitter Max P-P (ps)175
Phase Jitter Typ RMS (ps)1
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

Description

The 8400110I is a Low Jitter Telecom Rate- Conversion PLL that provides accurate and reliable frequency conversion. The 8400110I generates a 65.536MHz clock that is either locked to the input reference or locked to the external crystal or oscillator. In the locked mode, the reference input is continuously monitored for a failure condition. In the event of a failure, the PLL continues to provide a stable free-running clock, ensuring system reliability.