Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Alternative(s) Available

Features

  • One 65.536MHz output, synchronized to 8kHz reference
  • One 25MHz output, buffered version of the internal osc output
  • Provides lock and reference fail indication
  • Free run mode when reference clock (REF) fails
  • Automatic switch-over to reference when good reference (REF) is available
  • 25MHz external master clock source: crystal or oscillator
  • Full 3.3V operation
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

Description

The 8400110I is a Low Jitter Telecom Rate- Conversion PLL that provides accurate and reliable frequency conversion. The 8400110I generates a 65.536MHz clock that is either locked to the input reference or locked to the external crystal or oscillator. In the locked mode, the reference input is continuously monitored for a failure condition. In the event of a failure, the PLL continues to provide a stable free-running clock, ensuring system reliability.

Applied Filters: