Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Programmable FemtoClock LVPECL Oscillator Replacement

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NRG10
Lead Count (#):10
Pkg. Dimensions (mm):7.0 x 5.0 x 0.9
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)45
Core Voltage (V)2.5V, 3.3V
Feedback InputNo
Input Freq (MHz)15.625 - 32
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)7
MOQ52
Output Banks (#)1
Output Freq Range (MHz)83.33 - 213.33
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)1
Package Area (mm²)35
Period Jitter Typ P-P (ps)16.52
Phase Jitter Typ RMS (ps)0.44
Pitch (mm)2.54
Pkg. Dimensions (mm)7.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5

Description

The 83PR226I-01 is a programmable LVPECL synthesizer that is "forward" footprint compatible with standard 5mm x 7mm oscillators. Forward footprint compatibility means that a board designed to accommodate the crystal oscillator interface and the optional control pins is also fully compatible with a canned oscillator footprint - the canned oscillator will drop onto the 10-VFQFN footprint for second sourcing purposes. This capability provides designers with programability and lead time advantages of silicon/crystal based solutions while maintaining compatibility with industry standard 5mm x 7mm oscillator footprints for ease of supply chain management. Oscillator-level performance is maintained with Renesas' 3rd generation FemtoClock® PLL technology, which delivers sub 1ps RMS phase jitter. The 83PR226I-01 defaults to 125MHz using a 25MHz crystal with all 4 of the programming pins floating (pulled HIGH with internal pullup resistors) but can be also be set to 15 different frequency multiplier settings to support a wide variety of applications. The below table shows some of the more common application settings.