Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Programmable FemtoClock NG LVPECL Oscillator Replacement

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NRG10
Lead Count (#):10
Pkg. Dimensions (mm):7.0 x 5.0 x 0.9
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Prog. ClockNo
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)10
Core Voltage (V)2.5V, 3.3V
Feedback InputNo
Input Freq (MHz)20 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)7
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)156.25 - 625
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)1
Package Area (mm²)35
Phase Jitter Max RMS (ps)0.5
Phase Jitter Typ RMS (ps)0.305
Pitch (mm)2.54
Pkg. Dimensions (mm)7.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

Description

The 83PN625I is a programmable LVPECL synthesizer that is "forward" footprint compatible with standard 5mm x 7mm oscillators. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. Forward footprint compatibility means that a board designed to accommodate the crystal oscillator interface and the optional control pins is also fully compatible with a canned oscillator footprint - the canned oscillator will drop onto the 10-VFQFN footprint for second sourcing purposes. This capability provides designers with programability and lead time advantages silicon/crystal based solutions while maintaining compatibility with industry standard 5mm x 7mm oscillator footprints for ease of supply chain management. Oscillator-level performance is maintained with Renesas' 4th Generation FemtoClock NG PLL technology, which delivers sub 0.5ps rms phase jitter. The 83PN625I defaults to 312.5MHz using a 25MHz crystal with 2 programming pins floating (pulled down/pulled up with internal pullup or pulldown resistors) but can also be set to 4 different frequency multiplier settings to support a wide variety of applications. The below table shows some of the more common application settings.