Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fourth Generation FemtoClock® NG technology
  • Footprint compatible with 5mm x 7mm differential oscillators
  • One differential LVPECL output pair
  • CLK, nCLK input pair can accept the following levels: HCSL, LVDS, LVPECL, LVHSTL and SSTL
  • Output frequency: 128.90MHz or 161.132813MHz
  • VCO range: 2.5GHz – 2.7GHz
  • Cycle-to-cycle jitter: 18ps (typical)
  • RMS phase jitter @ 128.90MHz, 12kHz – 20MHz: 0.53ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 83PN128I is a programmable LVPECL synthesizer that can be used for frequency conversions. The device uses Renesas' fourth generation FemtoClock® NG technology for optimal high clock frequency and low phase noise performance, combined with a low power consumption and high power supply noise rejection. Oscillator-level performance is maintained with Renesas' 4th Generation FemtoClock NG PLL technology, which delivers low rms phase jitter. The 83PN128I defaults to 161.132813MHz output using a 156.25MHz input with 2 select pins floating (pulled up with internal pullup resistors) but can also be set to 4 different frequency multiplier settings to support a wide variety of applications. The below table shows some of the more common application settings.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
83PN128AKILFObsoleteN/AOut of StockVFQFPN10#Tray30364#Yese3 Sn-40 to 85°C
83PN128AKILFTObsoleteN/AOut of StockVFQFPN10#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?