Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,1-to-16 LVCMOS/LVTTL Fanout Buffer

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)200
Input TypeLVCMOS
Inputs (#)1
Length (mm)7
MOQ250
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)200
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)16
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Qty. per Carrier (#)250
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)7

Description

The 8343I-01 is a low skew, 1-to-16 LVCMOS/ LVTTL Fanout Buffer. The 8343I-01 single ended clock input accepts LVCMOS or LVTTL input levels. The 8343I-01 operates at 3.3V, 2.5V and mixed 3.3V input and 2.5V supply modes over the industrial temperature range. Guaranteed output and part-to-part skew characteristics make the 8343I-01 ideal for those clock distribution applications demanding well defined performance and repeatability.